Image for Free-Stand, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Free-Stand, Type 4X

Bulletin Number:

  • A4SL
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 E.I.A. RS-310-D IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Applications:

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Specifications:

  • 12 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Panels and rack mounting angles can be mounted anywhere along channels
  • Rolled lip around three sides of door and along top of enclosure opening excludes liquids and contaminants
  • Stainless steel door clamps on three sides of door assure water-tight seal
  • Heavy-gauge stainless steel continuous hinge
  • Stainless steel hinge pin
  • Stainless steel hasp and staple provided for padlocking
  • Data pocket is high-impact thermoplastic
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Oil-resistant door gasket
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
  • Finish:

    Enclosures are unpainted. Front, sides, top and back have smooth #4 brushed finish. Optional steel panels, swing-out panels, side-mounted panels, rack-mounting frames, heavy-duty panel supports and center panel supports are painted white. Optional full, half and side-mounted conductive panels are available.

    Accessories:

  • Caster Kit
  • Clamping Nut Package
  • Drip Shield Kit for Type 12 Enclosures
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels and accessories separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. G in. X in. Stainless Steel Type
    Catalog Number A in. B in. C in. G in. X in. Stainless Steel Type
    72.06 25.06 18.06 29.12 6.38 304
    72.06 25.06 18.06 29.12 6.38 316L
    72.06 31.06 24.06 29.12 8.38 304
    72.06 31.06 24.06 29.12 8.38 316L
    72.06 37.06 24.06 29.12 10.38 304
    72.06 37.06 24.06 29.12 10.38 316L