Image for Continuous Hinge with Clamps LP, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Continuous Hinge with Clamps LP, Type 4X

Bulletin Number:

  • A4S
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

    Notes:

  • Purchase panels separately. Optional composite and aluminum panels are available for most sizes.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Applications:

    For use in indoor and outdoor corrosive environments that require a water-tight seal, this enclosure's seamless foam-in-place gasket and screw-down clamps provide a secure seal against contaminants.

    Specifications:

  • 14 gauge Type 304 or Type 316L stainless steel bodies and doors
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Rolled lip around three sides of door
  • Stainless steel door clamp assembly
  • Hasp and staple for padlocking
  • Door removed by pulling stainless steel continuous hinge pin
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Exterior hardware on Type 316L stainless steel enclosures matches enclosure material
  • Bonding provision on door; grounding stud on body
  • Finish:

    Door, sides, top and bottom have smooth #4 brushed finish.

    Accessories:

  • Fast-Operating Clamp Assembly
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Steel and Stainless Steel Window Kits
  • H2Omit™ Vent Drains, Type 4X
  • H2Omit™ Thermoelectric Dehumidifier
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. Steel Panel Stainless Steel Type Data Pocket Conductive Steel Panel Stainless Steel Panel Clamps Qty.
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. Steel Panel Stainless Steel Type Data Pocket Conductive Steel Panel Stainless Steel Panel Clamps Qty.
    16 12 6 1.25 13.00 x 9.00 A16P12 304 Small A16P12G A16P12SS6 4
    16 12 6 1.25 13.00 x 9.00 A16P12 316L Small A16P12G A16P12SS6 4
    16 16 6 3.00 13.00 x 13.00 A16P16 304 Small A16P16G A16P16SS6 4
    16 16 6 3.00 13.00 x 13.00 A16P16 316L Small A16P16G A16P16SS6 4
    16 20 6 3.00 17.00 x 13.00 A20P16 304 Small A20P16G A20P16SS6 4
    16 20 6 3.00 17.00 x 13.00 A20P16 316L Small A20P16G A20P16SS6 4
    20 16 6 3.00 17.00 x 13.00 A20P16 304 Small A20P16G A20P16SS6 4
    20 16 6 3.00 17.00 x 13.00 A20P16 316L Small A20P16G A20P16SS6 4
    20 20 6 3.00 17.00 x 17.00 A20P20 304 Small A20P20G A20P20SS6 4
    20 20 6 3.00 17.00 x 17.00 A20P20 316L Small A20P20G A20P20SS6 4
    24 20 6 3.00 21.00 x 17.00 A24P20 304 Small A24P20G A24P20SS6 5
    24 20 6 3.00 21.00 x 17.00 A24P20 316L Small A24P20G A24P20SS6 5
    24 24 6 3.00 21.00 x 21.00 A24P24 304 Small A24P24G A24P24SS6 5
    24 24 6 3.00 21.00 x 21.00 A24P24 316L Small A24P24G A24P24SS6 5
    16 12 8 1.25 13.00 x 9.00 A16P12 304 Small A16P12G A16P12SS6 4
    16 12 8 1.25 13.00 x 9.00 A16P12 316L Small A16P12G A16P12SS6 4
    20 16 8 3.00 17.00 x 13.00 A20P16 304 Small A20P16G A20P16SS6 4
    20 16 8 3.00 17.00 x 13.00 A20P16 316L Small A20P16G A20P16SS6 4
    20 20 8 3.00 17.00 x 17.00 A20P20 304 Small A20P20G A20P20SS6 4
    20 20 8 3.00 17.00 x 17.00 A20P20 316L Small A20P20G A20P20SS6 4
    20 24 8 3.00 21.00 x 17.00 A24P20 304 Small A24P20G A24P20SS6 4
    20 24 8 3.00 21.00 x 17.00 A24P20 316L Small A24P20G A24P20SS6 4
    24 16 8 3.00 21.00 x 13.00 A24P16 304 Small A24P16G A24P16SS6 5
    24 16 8 3.00 21.00 x 13.00 A24P16 316L Small A24P16G A24P16SS6 5
    24 20 8 3.00 21.00 x 17.00 A24P20 304 Small A24P20G A24P20SS6 5
    30 24 8 3.00 27.00 x 21.00 A30P24 304 Large A30P24G A30P24SS6 5
    30 24 8 3.00 27.00 x 21.00 A30P24 316L Large A30P24G A30P24SS6 5
    30 30 8 3.00 27.00 x 27.00 A30P30 304 Large A30P30G A30P30SS6 7
    30 30 8 3.00 27.00 x 27.00 A30P30 316L Large A30P30G A30P30SS6 7
    36 24 8 3.00 33.00 x 21.00 A36P24 304 Large A36P24G A36P24SS6 5
    36 24 8 3.00 33.00 x 21.00 A36P24 316L Large A36P24G A36P24SS6 5
    36 30 8 3.00 33.00 x 27.00 A36P30 304 Large A36P30G A36P30SS6 7
    36 30 8 3.00 33.00 x 27.00 A36P30 316L Large A36P30G A36P30SS6 7
    42 36 8 3.00 39.00 x 33.00 A42P36 304 Large A42P36G A42P36SS6 8
    42 36 8 3.00 39.00 x 33.00 A42P36 316L Large A42P36G A42P36SS6 8
    48 36 8 3.00 45.00 x 33.00 A48P36 304 Large A48P36G A48P36SS6 8
    48 36 8 3.00 45.00 x 33.00 A48P36 316L Large A48P36G A48P36SS6 8
    20 16 10 3.00 17.00 x 13.00 A20P16 304 Small A20P16G A20P16SS6 4
    20 16 10 3.00 17.00 x 13.00 A20P16 316L Small A20P16G A20P16SS6 4
    24 20 10 3.00 21.00 x 17.00 A24P20 304 Small A24P20G A24P20SS6 5
    24 20 10 3.00 21.00 x 17.00 A24P20 316L Small A24P20G A24P20SS6 5
    30 24 10 3.00 27.00 x 21.00 A30P24 304 Large A30P24G A30P24SS6 5
    30 24 10 3.00 27.00 x 21.00 A30P24 316L Large A30P24G A30P24SS6 5
    36 24 10 3.00 33.00 x 21.00 A36P24 304 Large A36P24G A36P24SS6 5
    36 24 10 3.00 33.00 x 21.00 A36P24 316L Large A36P24G A36P24SS6 5
    36 30 10 3.00 33.00 x 27.00 A36P30 304 Large A36P30G A36P30SS6 7
    36 30 10 3.00 33.00 x 27.00 A36P30 316L Large A36P30G A36P30SS6 7
    42 30 10 3.00 39.00 x 27.00 A42P30 304 Large A42P30G A42P30SS6 8
    42 30 10 3.00 39.00 x 27.00 A42P30 316L Large A42P30G A42P30SS6 8
    48 36 10 3.00 45.00 x 33.00 A48P36 304 Large A48P36G A48P36SS6 8
    48 36 10 3.00 45.00 x 33.00 A48P36 316L Large A48P36G A48P36SS6 8
    24 24 12 3.00 21.00 x 21.00 A24P24 304 Small A24P24G A24P24SS6 5
    24 24 12 3.00 21.00 x 21.00 A24P24 316L Small A24P24G A24P24SS6 5
    24 20 8 3.00 21.00 x 17.00 A24P20 316L Small A24P20G A24P20SS6 5
    24 24 8 3.00 21.00 x 21.00 A24P24 304 Small A24P24G A24P24SS6 5
    24 24 8 3.00 21.00 x 21.00 A24P24 316L Small A24P24G A24P24SS6 5
    24 30 8 3.00 27.00 x 21.00 A30P24 304 Small A30P24G A30P24SS6 7
    24 30 8 3.00 27.00 x 21.00 A30P24 316L Small A30P24G A30P24SS6 7
    30 20 8 3.00 27.00 x 17.00 A30P20 304 Small A30P20G A30P20SS6 5
    30 20 8 3.00 27.00 x 17.00 A30P20 316L Small A30P20G A30P20SS6 5
    48 36 12 3.00 45.00 x 33.00 A48P36 316L Large A48P36G A48P36SS6 8
    60 36 12 3.00 57.00 x 33.00 A60P36 304 Large A60P36G A60P36SS6 9
    60 36 12 3.00 57.00 x 33.00 A60P36 316L Large A60P36G A60P36SS6 9
    30 24 16 3.00 27.00 x 21.00 A30P24 304 Large A30P24G A30P24SS6 5
    30 24 16 3.00 27.00 x 21.00 A30P24 316L Large A30P24G A30P24SS6 5
    36 30 16 3.00 33.00 x 27.00 A36P30 304 Large A36P30G A36P30SS6 7
    36 30 16 3.00 33.00 x 27.00 A36P30 316L Large A36P30G A36P30SS6 7
    48 36 16 3.00 45.00 x 33.00 A48P36 304 Large A48P36G A48P36SS6 8
    48 36 16 3.00 45.00 x 33.00 A48P36 316L Large A48P36G A48P36SS6 8
    60 36 16 3.00 57.00 x 33.00 A60P36 304 Large A60P36G A60P36SS6 9
    60 36 16 3.00 57.00 x 33.00 A60P36 316L Large A60P36G A60P36SS6 9
    30 24 12 3.00 27.00 x 21.00 A30P24 304 Large A30P24G A30P24SS6 5
    30 24 12 3.00 27.00 x 21.00 A30P24 316L Large A30P24G A30P24SS6 5
    36 30 12 3.00 33.00 x 27.00 A36P30 304 Large A36P30G A36P30SS6 7
    36 30 12 3.00 33.00 x 27.00 A36P30 316L Large A36P30G A36P30SS6 7
    36 36 12 3.00 33.00 x 33.00 A36P36 304 Large A36P36G A36P36SS6 7
    36 36 12 3.00 33.00 x 33.00 A36P36 316L Large A36P36G A36P36SS6 7
    48 36 12 3.00 45.00 x 33.00 A48P36 304 Large A48P36G A48P36SS6 8