Image for Clamp Cover, Type 4X from nVent | Hoffman
+ / - Hover over image to Zoom

Clamp Cover, Type 4X

Bulletin Number:

  • A51S
  • Industry Standards:

    UL 50 Listed; Type 3R, 4, 4X, 12; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E27525 UL 508A, 508 Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12, 13 CSA File No. 42184: Type 4, 4X, 12 IEC 60529, IP66 Meets Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>These enclosures feature Hoffman&#39;s exclusive PowerGlide Handle with 3-point latching, ideal for indoor or outdoor applications that require corrosion protection, convenient access, and padlocking security.</p>

    Applications:

    Used in either corrosive or outdoor applications, Clamp Cover Enclosures combine a seamless foam-in-place gasket with stainless steel screw-down clamps for a consistent and reliable seal, yet the cover is easily removed for access and modifications.

    Specifications:

  • 16 and 14 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket
  • Stainless steel screws and clamps
  • Weldnuts provided for mounting optional panels and terminal block kits in size 6.00 x 4.00 in. (152 x 102 mm) and larger
  • Bonding provision on door and body
  • Finish:

    Cover and sides of body have smooth #4 brushed finish.

    Accessories:

  • Terminal Block Kit Assembly for Junction Boxes Overview
  • Fast-Operating Clamp-Cover Junction Box Clamp
  • Panels for Junction Boxes
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • A404NFSS, A404NFSS6, A6044NFSS and A6044NFSS6 are UL 508A Listed.
  • The remaining catalog numbers are UL 50 Listed.
  • Catalog numbers ending in "6" are Type 316L stainless steel.
  • Purchase panels separately. Optional stainless steel, composite and aluminum panels are also available for most sizes.
  • Reference the Specification Sheet for Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. M in. N in. V in. T in. Overall L x W in. Steel Panel Mounting G x H in. Y in. Cover Gauge Body Gauge Conductive Steel Panel
    Catalog Number A in. B in. C in. F in. Panel Size D x E in. J in. M in. N in. V in. T in. Overall L x W in. Steel Panel Mounting G x H in. Y in. Cover Gauge Body Gauge Conductive Steel Panel
    4 4 3 — 2.56 1.38 1.38 — 3 5.50 x 5.38 No Panel 4.75 x 2.00 16 16
    4 4 3 — 2.56 1.38 1.38 3 5.50 x 5.38 No Panel 4.75 x 2.00 16 16 —
    6 4 4 3.5 4.88 x 2.88 3.56 1.38 1.38 0.31 3 7.50 x 5.38 A6P4 6.75 x 2.00 0.56 16 16 A6P4G
    6 4 4 3.5 4.88 x 2.88 3.56 1.38 35 0.31 3 7.50 x 5.38 A6P4 6.75 x 2.00 0.56 16 16 A6P4G
    6 6 4 3.5 4.88 x 4.88 3.56 2.38 1.38 0.31 5 7.50 x 7.38 A6P6 6.75 x 4.00 0.56 16 16 A6P6G
    6 6 4 3.5 4.88 x 4.88 3.56 2.38 1.38 0.31 5 7.50 x 7.38 A6P6 6.75 x 4.00 0.56 16 16 A6P6G
    8 6 4 3.5 6.75 x 4.88 3.56 — 1.38 0.25 5 9.50 x 7.38 A8P6 8.75 x 4.00 0.62 16 14 A8P6G
    8 6 4 3.5 6.75 x 4.88 3.56 1.38 0.25 5 9.50 x 7.38 A8P6 8.75 x 4.00 0.62 16 14 A8P6G
    10 8 4 3.5 8.75 x 6.88 3.56 1.38 0.25 7 11.50 x 9.38 A10P8 10.75 x 6.00 0.62 16 14 A10P8G
    10 8 4 3.5 8.75 x 6.88 3.56 — 1.38 0.25 7 11.50 x 9.38 A10P8 10.75 x 6.00 0.62 16 14 A10P8G
    12 10 6 5.5 10.75 x 8.88 5.56 2.38 0.25 9 13.50 x 11.38 A12P10 12.75 x 8.00 0.62 16 14 A12P10G
    12 10 6 5.5 10.75 x 8.88 5.56 — 2.38 0.25 9 13.50 x 11.38 A12P10 12.75 x 8.00 0.62 16 14 A12P10G
    14 12 6 5.5 12.75 x 10.88 5.56 — 2.38 0.25 11 15.50 x 13.38 A14P12 14.75 x 10.00 0.62 16 14 A14P12G
    14 12 6 5.5 12.75 x 10.88 5.56 — 2.38 0.25 11 15.50 x 13.38 A14P12 14.75 x 10.00 0.62 16 14 A14P12G
    16 14 6 5.5 14.75 x 12.88 5.56 2.38 0.25 13 17.50 x 15.38 A16P14 16.75 x 12.00 0.62 16 14 A16P14G
    16 14 6 5.5 14.75 x 12.88 5.56 — 2.38 0.25 13 17.50 x 15.38 A16P14 16.75 x 12.00 0.62 16 14 A16P14G