Image for Panels for Type 3R, 4, 4X, 12 and 13 Enclosures from nVent | Hoffman
+ / - Hover over image to Zoom

Panels for Type 3R, 4, 4X, 12 and 13 Enclosures

Bulletin Number:

  • PNLWM
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel panels are 12 gauge with a white finish. Panel mounting hardware is furnished with all enclosures which accept these panels.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. E in. Panel Size D x E in. V in. Number of Holes Panel Gauge Flange Thickness T in.
    Catalog Number A in. B in. D in. E in. Panel Size D x E in. V in. Number of Holes Panel Gauge Flange Thickness T in.
    24 24 21.00 21.00 21.00 x 21.00 .25 4 0.75