Image for 19-in. and 23-in. Rack Angles from nVent | Hoffman
+ / - Hover over image to Zoom

19-in. and 23-in. Rack Angles

Bulletin Number:

  • DPC
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Made of 14 gauge steel with square holes or 12 gauge steel with 10-32 tapped holes. Provides 19-in. rack spacing when mounted in 600-mm wide frames, and 23-in. rack spacing when mounted in 700-mm wide frames. Use with frame reducing brackets to provide 19-in. or 23-in. spacing in 700-mm or 800-mm wide frames. Sizes available for multi-compartment colocation applications. Finish is black RAL 9005 polyester powder paint with flat finish. Furnished in pairs. The standard rack angle position is 44 mm behind the door opening.
  • Rack angles can be moved forward if desired. Deeper positions require the use of grid straps or mounting channels. For joining cabinets with rack angles in the full forward position, use Joining Kit PJ2FF. Shelves, drawer, guides and pull-out shelves require two sets of rack angles or frame accessory brackets installed in the frame.
  • For 700- and 800-mm wide cabinets, reducer or cable manager must be ordered.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Hole Type Rack Units Length in. Use With Description in. Height in. Door Style Fits Frame Height in. A in. B in. C in.
    Catalog Number Hole Type Rack Units Length in. Use With Description in. Height in. Door Style Fits Frame Height in. A in. B in. C in.
    Square 24 42.97 ProLine™ DataCom Packages 19 - - - - - -
    Tapped 33 58.72 ProLine™ DataCom Packages 19 - - - - - -
    Square 38 66.59 ProLine™ DataCom Packages 19 - - - - - -
    Tapped 38 66.59 ProLine™ DataCom Packages 19 - - - - - -
    Tapped 42 74.47 ProLine™ DataCom Packages 19 - - - - - -
    Square 42 74.47 ProLine™ DataCom Packages 19 75.00 Full 78.74 - - -
    Square 42 74.47 ProLine™ DataCom Packages 19 & 23 - - - - - -
    Square 45 80.37 ProLine™ DataCom Packages 19 - - - 80.37 2.626 1.8941
    Tapped 45 80.37 ProLine™ DataCom Packages 19 - - - 80.37 2.626 1.8941
    Square 47 82.34 ProLine™ DataCom Packages 19 - - - - - -
    Tapped 47 82.34 ProLine™ DataCom Packages 19 - - - - - -
    Square 47 82.34 ProLine™ DataCom Packages 19 & 23 - - - - - -
    Tapped 51 90.21 ProLine™ DataCom Packages 19 - - - 90.213 2.626 1.8941
    Square 51 90.21 ProLine DataCom Packages 19 - - - 90.213 2.626 1.8941