Image for Tee from nVent | Hoffman
+ / - Hover over image to Zoom

Tee

Bulletin Number:

  • F20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Notes:

  • All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints. Dimension K is from intersection of center lines.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. K in. F in. G in.
    Catalog Number A in. B in. K in. F in. G in.
    2.5 2.5 4.25 5.50 8.50
    4 4 5.00 7.00 10.00
    6 6 6.00 9.00 12.00
    8 8 7.00 11.00 14.00