Image for Reducer Bushings from nVent | Hoffman
+ / - Hover over image to Zoom

Reducer Bushings

Bulletin Number:

  • F20
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used to reduce to a smaller wireway size. The center hole bushing centers the two wireway sizes relative to each other while the edge hole bushing keeps the top surfaces even.

    Notes:

  • All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
  • Certified by Canadian Standards Association.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. D in. E in. Description
    Catalog Number A in. B in. D in. E in. Description
    2 2 5.38 5.38 Center Hole
    4 4 7.62 7.62 Center Hole
    4 4 9.62 9.82 Center Hole
    6 6 9.62 9.62 Center Hole
    2 2 5.38 5.38 Edge Hole
    4 4 7.62 7.62 Edge Hole
    4 4 9.62 9.62 Edge Hole
    6 6 9.62 9.62 Edge Hole