Image for Reducer from nVent | Hoffman
+ / - Hover over image to Zoom

Reducer

Bulletin Number:

  • F23
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Used to reduce to a smaller size cable tray. Available with 20-degree slope in some sizes (right slope shown).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. K in. Description A2 in. B2 in.
    Catalog Number A in. B in. K in. Description A2 in. B2 in.
    3 3 3 x 3 2 x 2 Standard 2.00 2.00
    4 4 4 x4 2 x 2 Standard 2.00 2.00
    4 4 4 x 4 3 x 3 Standard 3.00 3.00
    4 6 4 x 6 3 x 3 Standard 3.00 3.00
    4 6 4 x 6 4 x 4 Standard 4.00 4.00
    6 6 6 x 6 2 x 2 Standard 2.00 2.00
    6 6 6 x 6 4 x 6 Standard 4.00 6.00
    6 6 6 x 6 3 x 3 Standard 3.00 3.00
    6 6 6 x 6 4 x 4 Standard 4.00 4.00
    4 4 1.42 4 x 4 3 x 3 Sloped Right 3.00 3.00
    4 4 1.42 4 x 4 3 x 3 Sloped Left 3.00 3.00
    4 6 2.16 4 x 6 3 x 3 Sloped Right 3.00 3.00
    4 6 2.16 4 x 6 3 x 3 Sloped Left 3.00 3.00
    4 6 2.16 4 x 6 4 x 4 Sloped Right 4.00 4.00
    4 6 2.16 4 x 6 4 x 4 Sloped Left 4.00 4.00
    6 6 2.16 6 x 6 4 x 4 Sloped Right 4.00 4.00
    6 6 2.16 6 x 6 4 x 4 Sloped Left 4.00 4.00
    6 6 2.16 6 x 6 4 x 6 Sloped Right 4.00 6.00
    6 6 2.16 6 x 6 4 x 6 Sloped Left 4.00 6.00
    6 6 2.16 6 x 6 3 x 3 Sloped Right 3.00 3.00
    6 6 2.16 6 x 6 3 x 3 Sloped Left 3.00 3.00