Image for Reducer from nVent | Hoffman
+ / - Hover over image to Zoom

Reducer

Bulletin Number:

  • F10
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    When wireway enters an enclosure, a box connector should be used on the inside of the enclosure to ensure a tight seal.

    Description:

    This fitting permits the lay-in feature to be retained when reducing to a smaller wireway size.

    Notes:

    Certified by Canadian Standards Association.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Sealing Plates Type Sealing Plates Qty. From A x B in. To A x B in.
    Catalog Number Sealing Plates Type Sealing Plates Qty. From A x B in. To A x B in.
    None 0 4.00 x 4.00 2.50 x 2.50
    None 0 6.00 x 6.00 4.00 x 4.00
    None 0 8.00 x 8.00 6.00 x 6.00
    None 0 12.00 x 6.00 4.00 x 4.00
    None 0 12.00 x 6.00 6.00 x 6.00