Image for Lock Inserts from nVent | Hoffman
+ / - Hover over image to Zoom

Lock Inserts

Bulletin Number:

  • A54Y
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Lock Inserts can replace the standard slotted quarter-turn latch. Key included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. Description
    Catalog Number A in. Description
    0.28 Square 7 mm
    - Square 7 mm, Type 316L Stainless Steel
    0.31 8-mm-square key insert
    - Daimler Benz
    0.12 Double-bit key insert with 3mm pin
    - Slotted key insert