Image for Terminal Box, Mild Steel, STB from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Terminal Box, Mild Steel, STB

Bulletin Number:

  • GTM
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 4, 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4 12, 13; File No. E92044 NEMA/EEMAC Type 4, 12, 13 IEC 62208 IP66 KEMA, GOST, EAC
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The mild steel terminal box range, STB, with a IP 66 protection degree, is available off the shelf in many different sizes. The STB range is well suited for demanding indoor environments. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

    Specifications:

  • Protection: IP 66 | TYPE 4, 12, 13 | IK 08.
  • Body: Folded and seam welded. Four 8.5 mm diameter holes for wall fixing. Four M6 × 13 studs for bottom profiles / mounting plate fixation.
  • Gasket: Sealing is ensured by an injected one piece polyurethane gasket.
  • Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
  • Delivery: Body, cover, cover screws, fixing screws, cover plugs, and earthing facilities.
  • Material:

    1.2 mm mild steel.

    Accessories:

  • Mounting Plates
  • DIN Rail
  • Spacer bolts
  • Enclosure pole fixation
  • Hinges
  • Notes:

    Panel ordered separately
     
    Catalog Number A mm B mm C mm
    Catalog Number A mm B mm C mm
    150 150 80
    150 150 120
    150 300 80
    150 300 120
    200 200 80
    200 200 120
    200 300 80
    200 300 120
    200 400 80
    200 400 120
    200 500 120
    200 600 120
    200 800 120
    300 300 80
    300 300 120
    300 400 120
    300 500 120
    300 600 120
    400 400 120
    400 600 120
    400 800 120