Image for Stainless Steel, Single Door Enclosure, ASR from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Stainless Steel, Single Door Enclosure, ASR

Bulletin Number:

  • GWS1
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4, 4X, 12, 13; File No. E92044 NEMA/EEMAC Type 4, 4X, 12, 13 CSA, File No. 1442951: Type 4, 4X, 12, 13 IEC 62208 IP66 KEMA, GOST, DNV, CE, Lloyds, Maritime
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The stainless steel single door wall mounted enclosure range, ASR, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

    Applications:

    For outdoor environments, exposed to precipitation, the use of a rain hood is advised. Also in environments known for quick temperature changes, consideration to condensation should be taken. Please see the thermal management section.

    Specifications:

  • Protection: Corresponds with IP 66 | TYPE 4X, 12, 13 | IK 10.
  • Body: Folded and seam welded.
  • Door: Corner formed in one piece. Surface mounted, with 130° opening. Concealed AISI 304 stainless steel hinges with captive pin. Can be mounted to allow left or right hand opening. For AISI 316L, sealing is ensured by an injected one piece silicone gasket. Inner M6 welded studs, to mount door profiles MMDP.
  • Lock: customized zamak double-bit 3 mm lock, with 90° movement and anti-vibration mechanism. 1000 mm high enclosures and above have espagnolette three point locking or 3 locks. Stainless steel lock and other versions are available as accessories.
  • Mounting plate: The mounting plate is marked vertically at 10 mm intervals, for easy horizontal positioning of equipment. On the top and bottom there are holes to facilitate cable fixing. Fixed onto M8 press welded studs to the rear of the enclosure. All sides, from 800 mm and above, are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth.
  • Cable access: No gland plate openings as standard, to maximise sealing and cleanliness.
  • Delivery: Enclosure with door, mounting plate, plastic double-bit 3 mm key, and mounting accessories. Metallic key, for height 1000 mm and above.
  • Material:

    AISI 304L / AISI 316L pre-grained stainless steel. Body: 1.5 mm. Door: 2 mm. Mounting plate: 2.5 mm galvanized steel.

    Accessories:

  • Mounting Plates
  • Wall Mounting Brackets
  • Door Stop
  • Inner Doors
  • Locks
  • Door Switch
  •  
    Catalog Number A mm B mm C mm Mounting Plate Height (mm) Mounting Plate Height (in) Mounting Plate Width (mm) Mounting Plate Width (in) Usable Depth (C) mm
    Catalog Number A mm B mm C mm Mounting Plate Height (mm) Mounting Plate Height (in) Mounting Plate Width (mm) Mounting Plate Width (in) Usable Depth (C) mm
    240 240 150 210 8.27 190 7.48 132
    300 200 150 270 10.63 150 5.91 132
    300 200 150 270 10.63 150 5.91 132
    400 300 150 370 14.57 250 9.84 132
    400 300 210 370 14.57 250 9.84 192
    400 300 210 370 14.57 250 9.84 192
    400 400 210 370 14.57 350 13.78 192
    400 400 210 370 14.57 350 13.78 192
    400 600 210 370 14.57 550 21.65 192
    400 600 210 370 14.57 550 21.65 192
    500 400 210 470 18.50 350 13.78 192
    500 400 210 470 18.50 350 13.78 192
    500 500 210 470 18.50 450 17.72 192
    500 500 210 470 18.50 450 17.72 192
    600 400 210 570 22.44 350 13.78 192
    600 400 210 570 22.44 350 13.78 192
    600 600 210 570 22.44 550 21.65 192
    600 600 210 570 22.44 550 21.65 192
    600 600 300 570 22.44 550 21.65 282
    600 800 300 570 22.44 750 29.53 282
    800 600 210 770 30.31 550 21.65 192
    800 600 210 770 30.31 550 21.65 192
    800 600 300 770 30.31 550 21.65 282
    800 800 300 770 30.31 750 29.53 282
    800 800 300 770 30.31 750 29.53 282
    1000 800 300 970 38.19 750 29.53 282
    1000 800 300 970 38.19 750 29.53 282
    1200 800 300 1170 46.06 750 29.53 282
    1200 800 300 1170 46.06 750 29.53 282
    1400 800 400 1370 53.94 750 29.53 382