Image for Stainless Steel, Double Door Enclosure, ADR from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Stainless Steel, Double Door Enclosure, ADR

Bulletin Number:

  • GWS1
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12, 13; File No. E92044 NEMA/EEMAC Type 12, 13 CSA, File No. 1442951: Type 12, 13 IEC 62208 IP55 KEMA, GOST, DNV, CE, Lloyds, Maritime
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The double door wall mounted stainless steel enclosure range, ADR, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

    Applications:

    For outdoor environments exposed to precipitation, the use of a rain hood is advised. Also in environments known for quick temperature changes, consideration to condensation should be taken. Please see the thermal management section.

    Specifications:

  • Protection: Corresponds with IP 55 | TYPE 12, 13 | IK 10.
  • Body: Folded and seam welded.
  • Door: Corner formed in one piece. Surface mounted, with 130-degree opening. Concealed AISI 304 stainless steel hinges with captive pin. Inner M6 welded studs to mount door profiles MMDP. For AISI 316L, sealing is ensured by an injected one piece silicone gasket.
  • Lock: nVent HOFFMAN customized zamak double-bit 3 mm lock, with 90° movement and anti-vibration mechanism. Espagnolette three point locking. Stainless steel lock and other versions are available as accessories.
  • Mounting plate: The mounting plate is marked vertically at 10 mm intervals, for easy horizontal positioning of equipment. On the top and bottom there are holes to facilitate cable fixing. Fixed onto M8 press welded studs to the rear of the enclosure. All sides, from 800 mm and above, are strengthened by folded edges. By using the AMG accessory, the mounting plate position can be adjusted to any depth.
  • Delivery: Enclosure with door, mounting plate, metallic key and mounting accessories.
  • Material:

    AISI 304L / AISI 316L pre-grained stainless steel. Body: 1.5 mm. Door: 2 mm. Mounting plate: 2.5 mm galvanized steel.

    Accessories:

  • Mounting Plates
  • Wall Mounting Brackets
  • Door Stop
  • Inner Doors
  • Locks
  • Door Switch
  •  
    Catalog Number A mm B mm C mm Mounting Plate Height (mm) Mounting Plate Height (in) Mounting Plate Width (mm) Mounting Plate Width (in) Usable Depth (C) mm
    Catalog Number A mm B mm C mm Mounting Plate Height (mm) Mounting Plate Height (in) Mounting Plate Width (mm) Mounting Plate Width (in) Usable Depth (C) mm
    1000 1000 300 970 38.19 950 37.40 282
    1000 1000 300 970 38.19 950 37.40 282
    1000 1200 300 970 38.19 1150 37.40 282
    1000 1200 300 970 38.19 1150 37.40 282
    1200 1200 400 1170 46.06 1150 45.28 382
    1200 1200 400 1170 46.06 1150 45.28 382