Image for Modular, Double Door, Mild Steel, MCD from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Modular, Double Door, Mild Steel, MCD

Bulletin Number:

  • FC1
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12, 13; File No. E92044 NEMA/EEMAC Type 12, 13 CSA, File No. 1442951: Type 12, 13 IEC 62208 IP55 KEMA, GOST, Lloyds, DNV, Maritime, CE, EAC
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The mild steel double door modular floor standing enclosure range, MCD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

    Specifications:

  • Protection: Complies with IP55 | TYPE 12, 13 | IK 10.
  • Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern.
  • Door: Mounted with four hinges. Including door frame with 25 mm hole pattern. Doors cannot be reversed. Separate doors to be ordered for left hand door locking.
  • Rear panel: Fitted by M6 torx screws. Standard facilities for rear doors mounting. Split rear panels in 1600 mm wide enclosures.
  • Supplied as an accessory.
  • Removable roof panel
  • Lock: Espagnolette 4-point locking system in the main door and 2-point locking system in the slave door. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handles are available as accessories.
  • Bottom plate: Consists of three or four (D>600) pieces.
  • Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm, with the MPD02 accessory. Supplied, attached on the outside of the enclosure packaging.
  • Earthing: All panels are earthed through their fittings and equipped with a separate earthing stud.
  • Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation add side panels.
  • Delivery: Frame with fitted doors, rear panel, roof panel, bottom plates, mounting plate and door frame (not included for PER5 version). For enclosures 2200 mm height, delivery includes two CMB profiles mounted in depth. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. Packing material is recyclable.
  • Material:

    Frame: 1.5 mm painted steel. Doors: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Mounting plate: 3 mm galvanized steel. Bottom plates: 1 mm galvanized steel.

    Notes:

    Mild steel side panels, SPM, need to be ordered separately, to close individual enclosures and enclosure assembly's, to ensure the stated protection degree is achieved.

    Accessories:

  • Doors
  • Side Panels
  • Door Stop
  • Universal Keyboard Trays
  • Drawing Desks
  • Door Switch
  • Downloads (  1 - 12 of 14  )
    • 1
    • 2
    Next Page
    Certifications
    Documents
     
    Catalog Number B mm A mm C mm Mounting Plate Height (mm) Mounting Plate Width (mm) Mounting Plate Height (in) Mounting Plate Width (in) Usable Depth (C) mm
    Catalog Number B mm A mm C mm Mounting Plate Height (mm) Mounting Plate Width (mm) Mounting Plate Height (in) Mounting Plate Width (in) Usable Depth (C) mm
    1200 1800 500 1694 1094 66.69 43.07 459
    1200 2000 500 1894 1094 74.57 43.07 459
    1200 2000 600 1894 1094 74.57 43.07 559
    1600 2000 500 1894 1494 74.57 58.82 459
    1600 2000 600 1894 1494 74.57 58.82 559
    1200 2200 600 2094 1094 82.44 43.07 559