Image for Side mounting bars, CMB from nVent
+ / - Hover over image to Zoom

Side mounting bars, CMB

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These profiles provide reinforcement for safe transportation and installation of the enclosure and helps avoid it getting deformed.

    Material:

    2 mm zinc plated steel

    Specifications:

    Pack quantity: 20 profiles with mounting accessories
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Fits Enclosure Width/Depth 500 mm or 19.69 in
    Fits Enclosure Width/Depth 600 mm or 23.62 in
    Fits Enclosure Width/Depth 800 mm or 31.50 in