Image for Mounting profiles, CLPF from nVent
+ / - Hover over image to Zoom

Mounting profiles, CLPF

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The mounting profiles can be fixed in all directions, providing full flexibility for the mounting of accessories, components, and other equipment.

    Applications:

    The CLPF profile system is a 40 mm wide and 25 mm high profile, which can be mounted in all directions on the enclosure's frame. It can also be used in combination with the CLPK and the VB profiles. By turning the profile it can be used as a standard CP20/40 profile in combination with GLM 40/6 sliding nut, to mount installation material which needs adjusting in depth. The profiles, when mounted onto the enclosure's frame are flush with the enclosure's profiles. Two rows of hole patterns for cage nut fixing and self tapping screws are provided. For 90 mm wide profiles two profiles can be mounted next to each other.

    Material:

    Zinc plated steel.

    Specifications:

    Pack quantity: 4 profiles including snap-line for fixing.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height x Width in. Max. load Fits Enclosure Width x Depth in.
    Catalog Number Fits Enclosure Height x Width in. Max. load Fits Enclosure Width x Depth in.
    19.69x19.69 2000 N 19.69x19.69
    31.5x31.5 1600 N 31.5x31.5
    39.37x39.37 1200 N 39.37x39.37
    23.62x23.62 1600 N 23.62x23.62