Image for Terminal Box, Stainless Steel, SSTB from nVent
+ / - Hover over image to Zoom

Terminal Box, Stainless Steel, SSTB

Bulletin Number:

  • GTS
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed; Type 4X, 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 4X 12, 13; File No. E92044 NEMA/EEMAC Type 4X, 12, 13 IEC 62208 IP66 KEMA, GOST, EAC
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The stainless steel terminal box range, SSTB, with a IP 66 protection degree, is available off the shelf in many different sizes. The SSTB range is well suited for indoor and outdoor environments thanks to its corrosion resistance. Water and dust are prevented from entering the terminal box, thus eliminating the risk for component failure, and with that, unnecessary downtime.

    Specifications:

  • Protection: IP 66 | TYPE 4X, 12, 13 | IK 08.
  • Body: Folded and seam welded. Four M6x13 studs for bottom profile / mounting plate fixation.
  • Gasket: For AISI 316L, sealing is ensured by an injected one piece silicone gasket.
  • Earthing: M8x18 mm earthing studs in body and cover, M8 nuts, earthing washers and earthing labels.
  • Delivery: Body, cover, cover screws, fixing screws, cover plugs and earthing facilities.
  • Material:

    AISI 304L pre-grained stainless steel / AISI 316L (on request). Body: 1 mm. Cover: 1.5 mm.

    Accessories:

  • Mounting Plates
  • DIN Rail
  • Spacer bolts
  • Enclosure pole fixation
  • Hinges
  •  
    Catalog Number A in. B in. C in.
    Catalog Number A in. B in. C in.
    5.91 5.91 3.15
    5.91 5.91 4.72
    5.91 11.81 3.15
    5.91 11.81 4.72
    7.87 7.87 3.15
    7.87 7.87 4.72
    7.87 11.81 3.15
    7.87 11.81 4.72
    7.87 15.75 3.15
    7.87 15.75 4.72
    7.87 19.69 4.72
    7.87 23.62 4.72
    7.87 31.5 4.72
    11.81 11.81 3.15
    11.81 11.81 4.72
    11.81 15.75 4.72
    11.81 19.69 4.72
    11.81 23.62 4.72
    15.75 15.75 4.72
    15.75 23.62 4.72
    15.75 31.5 4.72