Image for Side Panels, Stainless Steel, SPMS from nVent
+ / - Hover over image to Zoom

Side Panels, Stainless Steel, SPMS

Bulletin Number:

  • FCY
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.

    Applications:

    Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with 8 screws.

    Material:

    1.5 mm AISI 304 pre-grained stainless steel.

    Specifications:

  • Pack quantity: 2 panels with mounting accessories.
  • Protection: IP 55 | TYPE 12, 13 in combination with MCS/MCD. IP66 | TYPE 4, 12, 13 in combination with MCS-HP.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    1800 70.87 19.69 500
    2000 78.74 23.62 600