Image for Side Panels, Mild Steel, SPM from nVent
+ / - Hover over image to Zoom

Side Panels, Mild Steel, SPM

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.

    Applications:

    Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with 8 screws. Can be replaced by the side door DS.

    Material:

    1.5 mm steel plate.

    Specifications:

  • Pack quantity: 2 panels with mounting accessories.
  • Protection: IP 55 | TYPE 12, 13 in combination with MCS/MCD. IP66 | TYPE 4, 12, 13 in combination with MCS-HP.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    1800 70.87 19.69 500
    1800 70.87 23.62 600
    2000 78.74 19.69 500
    2000 78.74 23.62 600
    2000 78.74 31.5 800
    2200 86.61 23.62 600
    2200 86.61 31.5 800