Image for Separation Plates, MCSS, MCDS Enclosures, SPDS from nVent
+ / - Hover over image to Zoom

Separation Plates, MCSS, MCDS Enclosures, SPDS

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The new separation plate divides bayed stainless steel enclosures without decreasing the IP rating, creating individual spaces for components to be mounted.

    Applications:

    Separates two bayed MCSS/MCDS enclosures.

    Material:

    1.5 mm steel plate.

    Specifications:

  • Pack quantity: 1 piece.
  • Mounting requirements: IP 43 | TYPE 1 sealing can be obtained by using SPDG gasket. CCJ brackets are required to mount the SPD into the enclosures. To bay enclosures together, use CCM and CCI brackets
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    1800 70.87 19.69 500
    2000 78.74 23.62 600