Image for Section Profiles For Cable Entry, SCE from nVent
+ / - Hover over image to Zoom

Section Profiles For Cable Entry, SCE

Bulletin Number:

  • FCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This click-in section profile has a pre-mounted gasket to seal the empty space around cables routed between bottom plates, which maintains the enclosure's protection degree.

    Applications:

    For sealing the cable entry between gland plates. Forms a tight seal around cables and fills gaps to prevent dust from entering. The foam is pre-fitted in the section profile that can be easily mounted in the bottom plates thanks to its click-in fixing solution. An alternative to the bottom late gasket kit BG01.

    Material:

    Extruded PVC section profile. Gasket: adhesive foam with cross-section of 30 x 25 mm.

    Specifications:

    Pack quantity: 1 set consisting of 2 click-in section profiles with foam rubber.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in.
    1000 39.37
    600 23.62
    800 31.5