Image for Side Plinths, Stainless Steel, PSS from nVent
+ / - Hover over image to Zoom

Side Plinths, Stainless Steel, PSS

Bulletin Number:

  • FCY
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These plinth side panels close off the extra space underneath the enclosure if needed.

    Applications:

    Side panels to cover the openings in the sides of the PFS plinth. Double folded panels for maximum strength. Compatible with modular and compact stainless steel floor standing ranges.

    Material:

    AISI 304 pre-grained stainless steel. Panels: 1.5 mm.

    Specifications:

    Pack quantity: 2 panels. Mounting accessories included with PFS.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number A in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    3.94 19.69 500
    3.94 23.62 600