Image for Side Plinths, Mild Steel, PS from nVent
+ / - Hover over image to Zoom

Side Plinths, Mild Steel, PS

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The extra space created by the plinth is closed off by using these panels in order to restrict access to this area.

    Applications:

    Side panels to cover the openings in the sides of the PF/PV plinths. Double folded panels for maximum strength. Compatible with modular and semi-compact enclosure ranges.

    Material:

    1.5 mm steel plate.

    Specifications:

    Pack quantity: 2 panels. Mounting accessories included with PF.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number A in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    3.94 19.69 500
    3.94 23.62 600
    3.94 31.50 800
    7.87 19.69 500
    7.87 23.62 600
    7.87 31.50 800