Image for Front/Rear Plinth, Stainless Steel, PFS from nVent
+ / - Hover over image to Zoom

Front/Rear Plinth, Stainless Steel, PFS

Bulletin Number:

  • FCY
  • Material:

  • Stainless Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This stainless steel plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.

    Applications:

    Front and rear plinth sections. For cabling without any restrictions and in accordance with the VDE 0113 standard. The plinth consists of four corner pieces with removable front covers. The side panels PSS are to be ordered separately. Produced in 100 mm and 200 mm heights. 200 mm high plinths are delivered with a rear cover for cabling that consists of two removable panels 100 mm high. The front cover is a one piece panel of 200 mm high. All panels have double returns on each panel for added strength.

    Material:

    AISI 304 pre-grained stainless steel. Corners 2 mm and panels 1.5 mm.

    Specifications:

  • Mounting requirements: Add the side panels PSS for a complete plinth.
  • Pack quantity: 1x front plinth and 1x rear plinth with mounting accessories.
  • Note:

    For enclosures 1600 mm wide use 2 x 800 mm wide plinth.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number A in. Fits Enclosure Width mm Fits Enclosure Width in.
    3.94 600 23.62
    3.94 800 31.50
    3.94 1200 47.24