Image for Front/Rear Plinths, PF from nVent
+ / - Hover over image to Zoom

Front/Rear Plinths, PF

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The front and rear plinth allows for cabling without any restrictions in accordance with the VDE 0113 standard. Installing cables is made easy as the plinth creates extra space underneath the enclosure.

    Applications:

    Front and rear plinth sections. For cabling without any restrictions and in accordance with the VDE 0113 standard. The plinth consists of four corner pieces with removable front covers. The side panels PS are to be ordered separately. Produced in 100 mm and 200 mm heights. 200 mm high plinths are delivered with a rear cover for cabling that consists of two removable panels 100 mm high. The front cover is a one piece panel of 200 mm high. All panels have double returns on each side for added strength.

    Material:

    Corner pieces in 2 mm and panels in 1.5 mm mild steel.

    Specifications:

  • Mounting requirements: Add the side panels PS for a complete plinth. When combining enclosures it is recommended to add transversal panels PCP for cable duct support and extra rigidity.
  • Pack quantity: 1 set of 4 corner pieces including covers. Front and rear panel (2 rear panels for 200 mm high plinths) with mounting accessories. Mounting accessories for side panels PS or transversal profiles PCP.
  • Note:

    For enclosures 1600 mm wide use 2 x 800 mm wide plinth.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number A in. Fits Enclosure Width mm Fits Enclosure Width in.
    3.94 600 23.62
    3.94 800 31.50
    3.94 1000 39.37
    3.94 1200 47.24
    7.87 600 23.62
    7.87 800 31.50
    7.87 1000 39.37
    7.87 1200 47.24