Image for Plinth Combining Profiles, PCP from nVent
+ / - Hover over image to Zoom

Plinth Combining Profiles, PCP

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This profile acts as a stabiliser and allows cables to be routed between bayed enclosures, creating the ideal solution when cables have to be installed underneath the enclosure.

    Applications:

    Acts as a stabiliser when cabling is routed between bayed enclosures. With the PCP, plinths can be combined and fixed to the floor before the enclosures are mounted on them. The PCP can be used when cables have to go under the enclosure. For 200 mm high plinths, the PCP can be mounted in three different heights, top, middle or bottom. The hole pattern for cage nuts and M5x10 screws, allows accessories to be mounted.

    Material:

    2 mm steel plate.

    Specifications:

  • Mounting requirements: Add the side panels PS for a complete plinth. When combining enclosures it is recommended to add transversal panels PCP for cable duct support and extra rigidity.
  • Pack quantity: 2 profiles with mounting accessories
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number Fits Enclosure Depth in. Fits Enclosure Depth mm
    19.69 500
    23.62 600
    31.50 800