Image for Transversal Sliding Profiles, MTS from nVent
+ / - Hover over image to Zoom

Transversal Sliding Profiles, MTS

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The fully equipped mounting plate can be slid easily into the enclosure from the side, which is essential since it is wider than the front opening. It is then fixed into place thanks to the U-profiles.

    Applications:

    To be used when installing a wide mounting plate. Adjustable in depth in steps of 25 mm.

    Material:

    3 mm zinc plated steel.

    Specifications:

    Pack quantity: 2 profiles with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in.
    600 23.62
    800 31.50
    1000 39.37