Image for Wide Mounting Plates, MPW from nVent
+ / - Hover over image to Zoom

Wide Mounting Plates, MPW

Bulletin Number:

  • FCY
  • Material:

  • Galvanized Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The extra wide mounting plate offers more mounting space and can be fully equipped before being fitted within the enclosure. It can be fitted from the side of the enclosure since, it is wider than the front of enclosure opening.

    Applications:

    Creates an installation surface over the full width of the enclosure. Easy installation by use of sliding profiles MTS from the side. Nominal width equals the enclosure width. When combining enclosures the MPWs can be connected and slid in as one installation surface. Can not be mounted in the rearmost position.

    Material:

    3 mm galvanized steel.

    Specifications:

  • Pack quantity: 1 piece with mounting accessories.
  • Mounting requirements: Add sliding profiles MTS. MPW fits in modular enclosures only.
  • Note:

    1600 mm wide mounting plates are supplied as two 800 mm wide mounting plates.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    1800 70.87 600 23.62
    1800 70.87 800 31.50
    1800 70.87 1000 39.37
    2000 78.74 600 23.62
    2000 78.74 800 31.50
    2000 78.74 1000 39.37