Image for Side Mounting Plate Brackets, MPS from nVent
+ / - Hover over image to Zoom

Side Mounting Plate Brackets, MPS

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These fixation brackets allow for fitting a full height or partial height mounting plate to one side within the enclosure when more mounting space is needed. The mounting plate will separate bayed enclosures in full, or partially, depending on the height of it.

    Applications:

    To mount the standard mounting plate on the side of the enclosure's frame. Provides a mounting surface that is flush with the profiles.

    Material:

    3 mm zinc plated steel.

    Specifications:

    Pack quantity: 4 brackets with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Side mounting plate bracket