Image for Mounting Plate Reinforcement Profiles, MPR from nVent
+ / - Hover over image to Zoom

Mounting Plate Reinforcement Profiles, MPR

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This reinforcement profile allows heavy components to be mounted on the mounting plate while dampening down any vibrations.

    Applications:

    To mount the standard mounting plate on the side of the enclosure's frame. Provides a mounting surface that is flush with the profiles.

    Material:

    3 mm zinc plated steel.

    Specifications:

    Pack quantity: 4 brackets with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Description Fits Enclosure Width mm Fits Enclosure Width in.
    Mounting plate reinforcement profile 1200 47.24
    Mounting plate reinforcement profile 1600 62.99