Image for Partial Height Mounting Plates, MPP from nVent
+ / - Hover over image to Zoom

Partial Height Mounting Plates, MPP

Bulletin Number:

  • FCY
  • Material:

  • Galvanized Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This small mounting plate only occupies part of the enclosure and is ideal when more mounting space is needed for other components that do not require a mounting plate. It can be fully equipped before it is fitted in place by a single person.

    Applications:

    Mounted directly on the enclosure's frame or onto the click-in profiles (CLPK). Special design of the bracket allows one man assembly. Can be mounted in any height or depth position within the 25 mm hole pattern. Appropriate sizes can also be used on the sides of the enclosure.

    Material:

    3 mm galvanized steel.

    Specifications:

  • Pack quantity: 1 plate with mounting accessories.
  • Mounting requirements: Add CLPK for depth adjustment.
  • Note:

    MPP can be mounted in both directions.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    600 23.62 500 19.69
    600 23.62 600 23.62
    600 23.62 600 31.50
    800 31.50 800 19.69
    800 31.50 800 31.50