Image for Filler Plates, MPF from nVent
+ / - Hover over image to Zoom

Filler Plates, MPF

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These filler plates provide a flat mounting surface in bayed enclosures when the mounting plate is not fitted flush with the frame. The continuous mounting surface created allows the space to be used more efficiently.

    Applications:

    Covers the space between pairs of adjacent mounting plates to provide a continuous working surface, when two enclosures are mounted together.

    Material:

    2 mm zinc plated steel.

    Specifications:

    Pack quantity: 1 plate with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Description Fits Enclosure Width mm Fits Enclosure Width in.
    Filler plate 1800 70.87
    Filler plate 2000 78.74
    Filler plate 2200 86.61