Image for Flush Mounting Plate Fixing Brackets, MPEF from nVent
+ / - Hover over image to Zoom

Flush Mounting Plate Fixing Brackets, MPEF

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This reinforcement bracket for fitting in the most rear position makes the mounting plate more rigid, which reduces any vibrations, and makes it possible to hold more weight.

    Applications:

    For extra fixing of a heavily equipped mounting plate in the far rear position. Mounted directly to the enclosure frame for extra stability. Easy mounting without drilling. Can be fixed from the front even after the mounting plate is already in position. The combination with an MPR profile is advised.

    Material:

    3 mm zinc plated steel.

    Specifications:

    Pack quantity: 10 pieces with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Flush mounting plate fixing bracket