Image for Mounting Plate Back To Back Bracket Kit, MPBB from nVent
+ / - Hover over image to Zoom

Mounting Plate Back To Back Bracket Kit, MPBB

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This kit is used to mount two mounting plates back to back at any depth within the enclosure’s usable space.

    Applications:

    To mount two mounting plates back to back at any depth within the enclosure’s usable space, the position can be adjusted in steps of 25 mm. The space between the mounting plates is less than 10 mm, maximizing the free usable space for customer use.

    Material:

    3 mm zinc plated steel.

    Specifications:

    Pack quantity: 2 top brackets, 4 side brackets, 4 bottom brackets with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Mounting plate back-to-back bracket kit