Image for Mounting Brackets Rear Fixing, MPA-RF from nVent
+ / - Hover over image to Zoom

Mounting Brackets Rear Fixing, MPA-RF

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This mounting plate fixation kit makes it possible to position the mounting plate, which has to be obtained separately, at the desired depth within the enclosure for maximum flexibility.

    Applications:

    To fix mounting plates in the enclosure. Brackets are needed when an extra mounting plate is required or when the enclosure is ordered without mounting plate (PE).

    Material:

    3 mm zinc plated steel.

    Specifications:

    Pack quantity: 2 top brackets and 2 bottom sliding brackets with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Mounting plate bracket, rear fixing