Image for 180 Degree Hinges, Stainless Steel, MMHS from nVent
+ / - Hover over image to Zoom

180 Degree Hinges, Stainless Steel, MMHS

Bulletin Number:

  • GWY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    With the 180-degree hinges installed, the door opens fully to the side, allowing full access for operations inside the enclosure whitout interfering with the movement of personnel in the front.

    Applications:

    Door hinges that allow the door to open 180º. Machining is not required.

    Material:

    Stainless steel 316.

    Specifications:

    Pack quantity: MMHS02 - 2 pcs. MMHS03 - 3 pcs.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in.
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in.
    Less than or equal to 800mm Less than or equal to 31.5in
    Greater than 800mm Greater than 31.5in