Image for Door Mounting Profiles, MMDP from nVent
+ / - Hover over image to Zoom

Door Mounting Profiles, MMDP

Bulletin Number:

  • GWY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The stainless steel single door modular floor standing enclosure range, MCSS, with a IP 55 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.

    Applications:

    To strengthen the door and provide further mounting possibilities. Mounted on the inside of the door onto M6 welded studs. Equipped with a 10 mm hole pattern. These door profiles cannot be used with the AFS enclosure range.

    Material:

    1.2 mm galvanized steel.

    Note:

    Not suitable for AFS.

    Specifications:

  • Pack quantity: 1 pair with mounting accessories.
  • Dimension: 15 x 14mm
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Fits Enclosure Height mm Fits Enclosure Height in.
    Catalog Number Material Fits Enclosure Height mm Fits Enclosure Height in.
    1.2 mm galvanized steel. 600 23.62
    1.2 mm galvanized steel. 700 27.56
    1.2 mm galvanized steel. 800 31.5
    1.2 mm galvanized steel. 1000 39.37
    1.2 mm galvanized steel. 1200 47.24
    1.2 mm galvanized steel. 1400 55.12
    1.2 mm galvanized steel. 400 39.37
    - 500 47.24