Close
- Home>
- Products>
- Global IEC Products>
- IEC Floor-Standing Enclosures>
- Modular, Single Door, Stainless, MCSS

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345617059809",
"Attributes" : { }
}]
Bulletin Number:
Material:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Mounting Plate Height (mm) | Mounting Plate Width (mm) | Mounting Plate Height (in) | Mounting Plate Width (in) |
---|
Catalog Number | A in. | B in. | C in. | Mounting Plate Height (mm) | Mounting Plate Width (mm) | Mounting Plate Height (in) | Mounting Plate Width (in) |
---|---|---|---|---|---|---|---|
MCSS18065 | 70.87 | 23.62 | 19.69 | 1694 | 494 | 66.69 | 19.45 |
MCSS18085 | 70.87 | 31.50 | 19.69 | 1694 | 694 | 66.69 | 27.32 |
MCSS20066 | 78.74 | 23.62 | 23.62 | 1894 | 494 | 74.57 | 19.45 |
MCSS20086 | 78.74 | 31.50 | 23.62 | 1894 | 694 | 74.57 | 27.32 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
The stainless steel single door modular floor standing enclosure range, MCSS, with a IP 55 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for almost any environment, grade dependent.
Specifications:
Material:
AISI 304L pre-grained stainless steel / AISI 316L. Frame: 1.5 mm. Door: 2 mm. Rear, roof and side panels: 1.5 mm. Bottom plates: 1.5 mm stainless steel. Mounting plate: 3 mm galvanized steel.Accessories:
Downloads
( 1 - 11 of 11 )
Certifications
Documents
Catalog Number | A in. | B in. | C in. | Mounting Plate Height (mm) | Mounting Plate Width (mm) | Mounting Plate Height (in) | Mounting Plate Width (in) |
---|
Catalog Number | A in. | B in. | C in. | Mounting Plate Height (mm) | Mounting Plate Width (mm) | Mounting Plate Height (in) | Mounting Plate Width (in) |
---|---|---|---|---|---|---|---|
MCSS18065 | 70.87 | 23.62 | 19.69 | 1694 | 494 | 66.69 | 19.45 |
MCSS18085 | 70.87 | 31.50 | 19.69 | 1694 | 694 | 66.69 | 27.32 |
MCSS20066 | 78.74 | 23.62 | 23.62 | 1894 | 494 | 74.57 | 19.45 |
MCSS20086 | 78.74 | 31.50 | 23.62 | 1894 | 694 | 74.57 | 27.32 |
Connect With Us