Image for Modular, Double Door, Stainless, MCDS from nVent
+ / - Hover over image to Zoom

Modular, Double Door, Stainless, MCDS

Bulletin Number:

  • FCS
  • Material:

  • Stainless Steel
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E92044 cUL Listed per CSA C22.2 No.0, No.0.4, No.14, No.94; Type 12, 13; File No. E92044 NEMA/EEMAC Type 12, 13 IEC 62208 IP55 KEMA, GOST, Lloyds, DNV, CE, EAC
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The stainless steel double door modular floor standing enclosure range, MCDS, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for almost any environment, grade dependent.

    Specifications:

  • Protection: Complies with IP55 | TYPE 12, 13 | IK 10.
  • Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660.
  • Doors: Mounted with four hinges. Including door frame with 25 mm hole pattern. Doors cannot be reversed. Separate doors to be ordered for left hand door locking.
  • Rear panel: Fitted by M6 torx screws. Standard facilities for rear door mounting. Split rear panels in 1600 mm wide enclosures.
  • Supplied as an accessory.
  • Removable roof panel
  • Lock: Espagnolette 4-point locking system in the main door and 2-point locking system in the slave door. Standard double-bit lock with 3 mm insert. Standard inserts, cylinders, lift handles and T-handle are available as accessories.
  • Bottom plate: Two piece bottom plate in 1200 mm width, with injected polyurethane gasket to ensure maximum sealing.
  • Mounting plate: Double folded and adjustable in depth by steps of 25 mm, with the MPD02 accessory. Mounting plate is delivered, attached on the outside of the enclosure packaging.
  • Earthing: All panels are earthed through their fittings and equipped with a separate earthing stud.
  • Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation, add side panels.
  • Delivery: Frame with fitted doors, rear panel, roof panel, bottom plates, mounting plate and door frame. Delivery also includes earthing bolts. Delivered on a pallet which is identical to the width of the enclosure to allow baying without removal. Packing material is recyclable.
  • Material:

    AISI 304L pre-grained stainless steel / AISI 316L. Frame: 1.5 mm. Door: 2 mm. Rear, roof and side panels: 1.5 mm. Bottom plates: 1.5 mm stainless steel. Mounting plate: 3 mm galvanized steel.

    Accessories:

  • Doors
  • Side Panels
  • Door Stop
  • Universal Keyboard Trays
  • Drawing Desks
  • Door Switch
  •  
    Catalog Number A in. B in. C in. Mounting Plate Height (mm) Mounting Plate Width (mm) Mounting Plate Height (in) Mounting Plate Width (in)
    Catalog Number A in. B in. C in. Mounting Plate Height (mm) Mounting Plate Width (mm) Mounting Plate Height (in) Mounting Plate Width (in)
    78.74 47.24 23.62 1894 1094 74.57 43.07