Image for Keys, LSK from nVent
+ / - Hover over image to Zoom

Keys, LSK

Bulletin Number:

  • GWY
  • Material:

  • Plastic
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The enclosure key matches all standard industry requirements and is available as a standard accessory.

    Applications:

    Key with nVent HOFFMAN logo. Easy to use design, providing a good grip.

    Material:

    Plastic or metal

    Specifications:

    Pack quantity: 1 piece.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Material
    Catalog Number Description Material
    Square 8 mm Metal
    Triangle 8 mm Metal
    Double-bit 3mm Plastic
    Double-bit 3mm Metal
    Double-bit 5mm Metal