Image for Locking System For Lift Handles, LHC from nVent
+ / - Hover over image to Zoom

Locking System For Lift Handles, LHC

Bulletin Number:

  • FCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The locking inserts and cylinders can be mounted independently in the lift handle, which means many combinations can be created. This reduces the number of handles to be stocked.

    Applications:

    Profile half cylinder locks. To be used in the lift handles LHC.

    Specifications:

    Pack quantity: 1 piece.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Handle Type
    Catalog Number Description Handle Type
    Profile half cylinder Ronis key C21323 LLH502/LLHS502/LLH504
    Round cylinder Ronis key C21323 LLH501/LLHS501/LLH503
    Double-bit 3 mm LLH501/LLHS501/LLH503
    Push button only LLH501/LLHS501/LLH503