Image for Enclosure Pole Fixation, EPF from nVent
+ / - Hover over image to Zoom

Enclosure Pole Fixation, EPF

Bulletin Number:

  • GTY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This pole fixation kit allows the enclosure to be mounted on a variety of poles at the desired height.

    Applications:

    Accessory to fix enclosures onto poles. Maximum load of 900N.

    Material:

    Galvanized steel.

    Specifications:

  • Minimum pole diameter: 80 mm.
  • Maximum pole diameter: 250 mm.
  • Pack quantity: 2 profiles, 2 circular mounting strips for pole attachment and mounting accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    For enclosure STP, SSTB (W) 300
    For enclosure STP, SSTB (W) 400
    For enclosure STP, SSTB (W) 500
    For enclosure STP, SSTB (W) 600
    For enclosure STP, SSTB (W) 800