Image for Docment Pockets, DRB from nVent
+ / - Hover over image to Zoom

Docment Pockets, DRB

Bulletin Number:

  • FCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The steel document pocket can accommodate binders and other documents, and it is attached with screws, which provides a good solution when the enclosure is exposed to high temperatures, for example.

    Applications:

    A large steel document pocket fixed directly onto the door frame. Usable depth: 68 mm.

    Material:

    1.5 mm mild steel

    Specifications:

    Pack quantity: 1 piece with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    For 600 mm doors
    For 800 mm doors