Image for Glazed Doors, DNG from nVent
+ / - Hover over image to Zoom

Glazed Doors, DNG

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Electrical components can be viewed while the door is closed, which keeps unauthorized personnel out and maintains the ingress protection.

    Applications:

    Glazed door with fitted clear safety glass to view the inside of the enclosure. Equipped with double-bit 3 mm lock system and door frame. Allows all options of the locking program. Compatible with modular and compact enclosure ranges.

    Material:

    Frame: 2 mm steel plate. Viewing area: 4 mm clear safety glass.

    Specifications:

  • Protection: Complies with IP 55 | TYPE 12 | IK 07.
  • Pack quantity: 1 piece.
  • Mounting requirements: Use hinge kit DNMK if no door was fitted previously.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    Catalog Number Fits Enclosure Height mm Fits Enclosure Height in. Fits Enclosure Width mm Fits Enclosure Width in.
    1800 70.87 600 23.62
    1800 70.87 800 31.50
    2000 78.74 600 23.62
    2000 78.74 800 31.50
    2200 86.61 600 23.62
    2200 86.61 800 31.50