Image for Plain Doors, DN from nVent
+ / - Hover over image to Zoom

Plain Doors, DN

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This door replaces the rear panel in a floor standing enclosure to allow for rear access of equipment installed in the front, or for using back to back mounting plates to increase the enclosure's mounting space.

    Applications:

    Standard door equipped with double-bit 3 mm lock system and door frame. Door accessory kit DNMK (hinges, rod catches) to be ordered separately. Allows all the options of the locking program and 180-degree hinges. Compatible with modular and compact enclosure ranges.

    Material:

    2 mm steel plate.

    Specifications:

  • Maximum load: 800 N.
  • Pack quantity: 1 piece.
  • Mounting requirements: Use hinge kit DNMK if no door was fitted previously.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description A in. B in.
    Catalog Number Description A in. B in.
    Plain Door 70.87 23.62
    Plain Door 70.87 31.50
    Plain Door 70.87 39.37
    Plain Door 78.74 23.62
    Plain Door 78.74 31.50
    Plain Door 78.74 39.37
    Plain Door 86.61 23.62
    Plain Door 86.61 31.50
    Right Door 70.87 23.62
    Right Door 78.74 23.62
    Right Door 78.74 31.50
    Right Door 86.61 23.62
    Left Door 70.87 23.62
    Left Door 78.74 23.62
    Left Door 78.74 31.50
    Left Door 86.61 31.50