Image for Drawing Desks, DDK from nVent
+ / - Hover over image to Zoom

Drawing Desks, DDK

Bulletin Number:

  • FCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This drawing desk provides a stable surface and can be used as a temporary working desk, for documents, a computer, or measuring devices. The desk folds away flush with the frame, and the angle can be adjusted.

    Applications:

    Mounted directly to the door frame it provides a solid surface for documents, computer or measuring devices. The desk can be easily folded and locked within the door frame space. An automatic safety positioning system locks the desk at angles of 55º, 70º and 90º. The DDK800R5 can also be mounted on a 1000 mm wide door, by the use of the DCP1002 accessory.

    Material:

    1.35 mm mild steel

    Specifications:

    Pack quantity: 1 piece with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description B in.
    Catalog Number Description B in.
    Drawing desk 600 19.69
    Drawing desk 800 19.69