Image for Door Frame Mounting Profiles, DCP from nVent
+ / - Hover over image to Zoom

Door Frame Mounting Profiles, DCP

Bulletin Number:

  • FCY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Mounting profiles are used to fit accessories to the door frame for easy and secure mounting of cables, ducts, etc.

    Applications:

    Horizontal profiles with 25 mm hole pattern. Fits directly onto the door frame. For easy mounting of light equipment by using CNT05 screws, hole pattern of 4.5 mm and 6.5 mm in diameter.

    Material:

    2 mm zinc plated steel.

    Specifications:

    Pack quantity: 20 bars with mounting accessories.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description B in.
    Catalog Number Description B in.
    Door frame mounting profile 23.62
    Door frame mounting profile 31.50