Image for Ventilation Roofs, CVR from nVent
+ / - Hover over image to Zoom

Ventilation Roofs, CVR

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    The ventilation roof plate provides cost effective natural ventilation while keeping insects and dust out.

    Applications:

    Raised roof with 2.5 mm ventilation slots and filter material.

    Material:

    1.5 mm steel plate. Filter material: EU 4 according to DIN 24185.

    Specifications:

  • Pack quantity: 1 piece with mounting brackets and ventilation filter.
  • Temperature resistance: 100-degrees C
  • Protection: Complies with IP 31 | TYPE 1.
  • Note:

    Increases the enclosure height by 40 mm.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    Catalog Number Fits Enclosure Width mm Fits Enclosure Width in. Fits Enclosure Depth in. Fits Enclosure Depth mm
    600 23.62 19.69 500
    600 23.62 23.62 600
    600 23.62 31.5 800
    800 31.5 19.69 500
    800 31.5 23.62 600
    800 31.5 31.5 800
    1000 39.37 19.69 500
    1000 39.37 23.62 600
    1200 47.24 19.69 500
    1200 47.24 23.62 600
    1600 62.99 19.69 500
    1600 62.99 23.62 600