Image for Click-In Profiles, CLPK from nVent
+ / - Hover over image to Zoom

Click-In Profiles, CLPK

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Additional accessories and electrical equipment can be mounted quickly and easily exactly where needed by using these click-in mounting profiles.

    Applications:

    Universal profile for both depth and width fitting on the 25 mm DIN hole pattern of the enclosure's frame or in combination with the CLPF and VB profiles. The 75 mm wide profile is equipped with three rows of holes of which one is turned 90º. This makes it possible to mount the CLPF profiles in both directions. The CLPK can be secured by the use of self tapping screws.

    Material:

    1.5 mm zinc plated steel.

    Specifications:

    Pack quantity: 4 profiles.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description Max. load
    Catalog Number Description Max. load
    Fits enclosure W/D 500 2000 N
    Fits enclosure W/D 600 1600 N
    Fits enclosure W/D 800 1600 N
    Fits enclosure W/D 1000 1200 N
    Fits enclosure W/D 1200 1200 N