Image for 19-in. Mounting Profiles, CIP from nVent
+ / - Hover over image to Zoom

19-in. Mounting Profiles, CIP

Bulletin Number:

  • FCY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    19-in. equipment can be easily fitted in floor standing enclosures, either in the factory or in the field, when these profiles are used.

    Applications:

    Full height mounting profiles to achieve 482.6 mm (19") mounting requirements on all sides. Fully adjustable in depth.

    Material:

    2 mm zinc plated steel.

    Specifications:

  • Mounting requirements: To be used in conjunction with CIB or CID profiles. For partial height mounting the CIWR is required.
  • Pack quantity: 1 pair.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Rack Units Fits Enclosure Height mm Fits Enclosure Height in.
    Catalog Number Rack Units Fits Enclosure Height mm Fits Enclosure Height in.
    38 1800 -0.039370079
    42 2000 -0.039370079
    47 2200 -0.039370079